We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

RoadFocus LED Cobra Head: Large

Unique ref.: roadfocus_rfl
Brand: Philips Lumec
Product family: Roadway
Product group: Cobra Heads
Date of publishing: 2017-08-16
Edition number: 1
Type: Object (single object)
With the new Philips Lumec RoadFocus LED Cobra Head Luminaires, you can now reliably upgrade to LED roadway lighting; saving energy, maintenance and operating costs, and contributing to environmental stewardship. At the same time, you’ll benefit from performance surpassing that of high intensity discharge (HID) luminaires while retaining the familiar cobra head design. In addition to enhanced light output with excellent uniformity, RoadFocus LED Luminaires can help to drive cost and workflow efficiencies. Our luminaires are favorably priced, and also easily retrofit into existing infrastructures so you only purchase what you need, when you need it. With three sizes, a sleek, low-profile design, and many options, RoadFocus extends the same uniform aesthetic throughout all of your roadway applications. RoadFocus LED Luminaires are the only roadway lighting solution you will need

Specifications
Housing
Made of a low copper die cast Aluminum alloy (A360), 0.100" (2.5mm) minimum thickness. Fits on a 1.66" (42mm) O.D. (1.25" NPS), 1.9" (48mm) O.D. (1.5" NPS) or 2 3/8" (60mm) O.D. (2" NPS) by 5 1/2" (140mm) minimum long tenon. Comes with a zinc plated clamp fixed by 2 zinc plated hexagonal bolts 3/8 16 UNC for ease of installation. Provides an easy step adjustment of +/- 5° tilt in 2.5º increments. Includes integral bubble level standard (always included). A quick release, tool less entry, single latch, hinged, removable door opens downward to provide access to electronic components and to a terminal block. Door is secured to prevent accidental dropping or disengagement. A clearance of 13" (330mm) at the rear is required in order to remove the door. Complete with a bird guard protecting against birds and similar intruders and an ANSI label to identify wattage and source (both included in box). Housing (including electrical compartment) rated IP54 per ANSI C136.37.

Light Engine
Composed of 4 main components: LED Module / Optical System / Heat Sink / Driver Electrical components are RoHS compliant, IP66 sealed light engine equipped with Philips Lumileds LUXEON T LEDs.LEDs tested by ISO 17025-2005 accredited lab in accordance with IESNA LM-80 guidelines in compliance with EPA ENERGY STAR, extrapolations in accordance with IESNA TM-21. Metal core board ensures greater heat transfer and longer lifespan.

LED Module (Included), LED type Philips Lumileds LUXEON T. Composed of high performance white LEDs. Color temperature as per ANSI bin 4000 Kelvin nominal (3985K +/ 275K), CRI 70 Min. 75 Typical.

Optical System: Composed of high performance optical grade polymer refractor lenses to achieve desired distribution optimized to get maximum spacing, target lumens and a superior lighting uniformity. System is rated IP66. Performance shall be tested per LM-63, LM-79 and TM-15 (IESNA) certifying its photometric performance. Dark Sky compliant with 0% uplight and U0 per IESNA TM-15.

Heat Sink: Built in the housing, designed to ensure high efficacy and superior cooling by natural vertical convection air flow pattern always close to LEDs and

Driver optimising their efficiency and life. Product does not use any cooling device with moving parts (only passive cooling). Wide openings enable natural cleaning and removal of dirt and debris. Entire luminaire is rated for operation in ambient temperature of -40°C / -40°F up to +40°C / +104°F.

Driver: High power factor of 90% min. Electronic Driver, operating range 50/60 Hz. Auto adjusting universal voltage input from 120 to 277 or 347 to 480 VAC rated for both application line to line or line to neutral, Class I, THD of 20% max.

(DMG), Dimming compatible 0-10 volts. The current supplying the LEDs will be reduced by the Driver if the driver experiences internal overheating as a protection to the LEDs and the electrical components. Output is protected from short circuits, voltage overload and current overload. Automatic recovery after correction. Standard built in driver surge protection of 2.5kV (min).

Integrated Features
(DMG): Dimmable driver 0-10V.

RCD*: Receptacle with 5 pins enabling dimming, can be used with a twist lock Starsense or photoelectric cell or a shorting cap.

WC10: 10-year limited warranty from defects in material and workmanship in its intended use, as well as coverage for finish. Visit website for more details.

SP1: Surge protection device tested in accordance with ANSI/IEEE C62.45 per ANSI/IEEE C62.41.2 Scenario I Category C High Exposure 10kV/10kA waveforms for Line-Ground, Line-Neutral and Neutral-Ground, and in accordance with DOE MSSLC Model Specification for LED Roadway Luminaires Appendix D Electrical Immunity High test level 10kV/10kA.
Please note that these integrated features always come with RoadFocus luminaire.
* Use of photoelectric cell or shorting cap is required to ensure proper illumination.

Driver and Luminaire Options
AMPD*: Driver pre-programmed for compatibility with Amplight control system.

AST*: Pre-set driver for progressive start-up of the LED Module(s) to optimize energy management and enhance visual comfort at start-up.

CLO*: Pre-set driver to manage the lumen depreciation by adjusting the power given to the LEDs offering the same lighting intensity during the entire lifespan of the LED module.

DALI*: Pre-set driver compatible with the DALI control system.

OTL*: Pre-set driver to signal end of life of the LED module(s) for better fixture management.

CDMG*: Dynadimmer standard dimming functionalities including pre-programmed scenarios to suit many applications and needs from safety to maximum energy savings

Safety Mode:
CDMGS25: 4 hours, 25% power dimming
CDMGS50: 4 hours 50% power dimming
CDMGS75: 4 hours 75% power dimming

Median Mode:
CDMGM25: 6 hours 25% power dimming
CDMGM50: 6 hours 50% power dimming
CDMGM75: 6 hours 75% power dimming

Economy Mode:
CDMGE25: 8 hours 25% power dimming
CDMGE50: 8 hours 50% power dimming
CDMGE75: 8 hours 75% power dimming
*Not available with HVU (347-480V)

FAWS: Field Adjustable Wattage Selector, pre-set to the highest position, can be easily switched in the field to the required position. This reduces total luminaire wattage consumption and reduces the light level – see the FAWS multiplier chart for more details.
NOTE: When using FAWS with dimming, set the switch to position 10 (maximum output) to enable dimming. SP2: 20kV / 20kA surge protection device that provides extra protection beyond the SP1 10kV/10kA level.

RCD7*: Receptacle with 7 pins enabling dimming and additional functionality (to be determined), can be used with a twist lock Starsense node or photoelectric cell or a shorting cap.
Please note: Additional hardware will be required to utilize the additional 2 pins on this receptacle.
* Use of photoelectric cell or shorting cap is required to ensure proper illumination.

Luminaire Useful Life
Refer to IES files for energy consumption and delivered lumens for each option. Based on ISTMT in situ thermal testing in accordance with UL1598 and UL8750, Philips System Reliability Tool, Philips Advance data and Philips Lumileds LM-80/TM-21 data, expected to reach 100,000 + hours (72W32LED and 108W48LED at 700mA) or 94,500 hours (108W32LED and 160W48LED at 1050mA) with >L70 lumen maintenance @ 25°C. Luminaire Useful Life accounts for LED lumen maintenance AND all of these additional factors including: LED life, driver life, PCB substrate, solder joints, on/off cycles, burning hours and corrosion.

Wiring
The connection of the luminaire is done using a terminal block connector 600V, 85A for use with #2 14 AWG. wires from the primary circuit, located inside the housing. Due to the inrush current that occurs with electronic drivers, recommend using a time delay or slow blow fuse to avoid unnecessary and unwanted fuse blowing that can occur with fast acting fuses.

Hardware
All exposed screws shall be stainless steel with Ceramic primer seal basecoat to reduce seizing of the parts. All seals and sealing devices are made and/or lined with EPDM and/or silicone and/or rubber.

Finish
Color in accordance with the AAMA 2603 standard. Application of polyester powder coat paint (4 mils/100 microns) with ± 1 mils/24 microns of tolerance. The Thermosetting resins provides a discoloration resistant finish in accordance with the ASTM D2244 standard, as well as luster retention in keeping with the ASTM D523 standard and humidity proof in accordance with the ASTM D2247 standard. The surface treatment achieves a minimum of 2000 hours for salt spray resistant finish in accordance with testing performed and per ASTM B117 standard. LED products manufacturing standard The electronic components sensitive to electrostatic discharge (ESD) such as light emitting diodes (LEDs) are assembled in compliance with IEC61340-5-1 and ANSI/ESD S20.20 standards so as to eliminate ESD events that could decrease the useful life of the product.

Vibration Resistance
The RFL meets the ANSI C136.31, American National Standard for Roadway Luminaire Vibration specifications for Bridge/overpass applications. (Tested for 3G over 100,000 cycles by an independent lab)

Certifications and Compliance
cULus Listed for Canada and USA. Luminaire meets DOE and MSSLC Model Specification for LED Roadway Luminaires. RoadFocus LED Cobrahead luminaires are DesignLights Consortium qualified.

Limited Warranty
10-year limited warranty. See philips.com/luminaires for details and restrictions.

Brackets/Arms
For brackets / arms available with this luminaire, see Lumec 3D for details.

Source - LED
Voltage(s) - 120, 208, 240, 277, 347, 480
Lumens - 11193, 11497, 11683, 11787, 12130, 12176, 12500, 13000, 13500, 13954, 13995, 14153, 14376, 14405, 14432, 14516, 14532, 14610, 14738, 14868, 15000, 15168, 15224, 15500, 16000, 16500, 16798, 17000, 17255, 17423, 17449, 17537, 17690, 17733, 17766, 17870, 17890, 18208, 18275, 18303, 18500, 19000, 19500, 19603, 20000, 20134, 20463, 20500, 20643, 20944, 21044, 21249, 21325, 21419, 21458, 21583, 21607, 22000, 22106, 22500, 22964, 23500, 24000, 24439, 24500, 24592, 25030, 25076, 25222, 25250, 25833, 26000, 27500, 28000, 28500
Input watts - 137, 139, 174, 177, 201, 207, 210, 242, 243, 244, 248
Colour Temperature - 3000K, 4000K
CRI - 70
Shape - Oval
Distribution Type - Type II, Type III, Type IV, Type V
Mounting type(s) - Pole Arm


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Outdoor
Uniclass 1.4 Code: L747337
Uniclass 1.4 Description: Street lighting
Uniclass 2.0 Code: SS-70-80-25-70
Uniclass 2.0 Description: Roadway Lighting Systems
Uniclass 2015 Code: Ss_70_80_25_70
Uniclass 2015 Description: Roadway lighting systems
NBS Reference Code: 70-80-25-70
NBS Reference Description: Roadway Lighting Systems
CSI MasterFormat 2014 Code: 26 56 19
CSI MasterFormat 2014 Title: Roadway Lighting
OmniClass Number: 23-35 47 11 21 23
OmniClass Title: Street and Roadway Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Outside

Name Value
Overall Length 37.63 in
Overall Width 13.63 in
Voltage UNIV (120-277VAC) | HVU (347-480VAC)

Philips Lumec

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
LED Wattage 145 | 180 | 215 | 241
Overall Depth 4.63"
Color Temperature 4000K
Housing Finish Black | Bronze | Gray | White
Lamp - Source LED
Specification Sheet RoadFocus-RFL-Spec
Distribution Type II Short | Type II Medium | Type III Short | Type III Medium | Type 4 | Type 5

BIMobject®