An amalgam of colours and shapes: the straight lines of brick intersect the irregular lines of sandstone and the rounded lines of river stone, thus creating a harmonious whole that becomes part of the surrounding nature. This cladding is inspired by the landscapes of Etruria, an ancient land located between Umbria, Lazio and Tuscany, where traces of the past, from the Etruscans to the Romans to the Middle Ages, emerge amidst archaeological parks and villages standing on tuff cliffs, such as islands in the middle of green hills. Etrusco is a tribute to the Italic origins and to the civilisations who wrote their history in stone, era after era.
Composition:
ARENAL terra: 40%
ARENAL grigio terra: 10%
ARENAL marrone scuro: 10%
TEIDE terra: 30%
SASSO DI FIUME cenere: 3%
ANTICO MATTONE rosso: 2%
ANTICO MATTONE rosato: 5%
Region availability
North America | Asia | Africa | Oceania | South America | Europe |
---|---|---|---|---|---|
Anguilla | Afghanistan | Egypt | American Samoa | Argentina | Albania |
Antigua and Barbuda | Bahrain | Algeria | Australia | Bolivia | Andorra |
Aruba | Iran | Angola | Cook Islands | Brazil | Austria |
Barbados | Iraq | Benin | Federated States of Micronesia | Chile | Belarus |
Belize | Israel | Botswana | Fiji | Colombia | Belgium |
Bermuda | Jordan | Burkina Faso | French Polynesia | Ecuador | Bosnia and Herzegovina |
British Virgin Islands | Kuwait | Burundi | Guam | Falkland Islands (Islas Malvinas) | Bulgaria |
Canada | Lebanon | Cameroon | Kiribati | French Guiana | Croatia |
Caribbean Netherlands | Oman | Cape Verde | Marshall Islands | Guyana | Cyprus |
Cayman Islands | Palestine | Central African Republic | Nauru | Paraguay | Czech Republic |
Collectivity of Saint Martin | Qatar | Chad | New Caledonia | Peru | Denmark |
Costa Rica | Saudi Arabia | Comoros | New Zealand | Suriname | Estonia |
Cuba | Syria | Côte d'Ivoire | Niue | Uruguay | Faroe Islands |
Curaçao | Turkey | Democratic Republic of the Congo | Norfolk Island | Venezuela | Finland |
Dominica | United Arab Emirates | Djibouti | Northern Mariana Islands | France | |
Dominican Republic | Yemen | Equatorial Guinea | Palau | Germany | |
El Salvador | Armenia | Eritrea | Papua New Guinea | Gibraltar | |
Greenland | Azerbaijan | Ethiopia | Pitcairn Islands | Greece | |
Grenada | Bangladesh | Gabon | Samoa | Guernsey | |
Guadeloupe | Bhutan | Ghana | Solomon Islands | Hungary | |
Guatemala | British Indian Ocean Territory | Guinea | Timor-Leste | Iceland | |
Honduras | Brunei | Guinea-Bissau | Tokelau | Ireland | |
Jamaica | Cambodia | Kenya | Tonga | Isle of Man | |
Martinique | China | Lesotho | Tuvalu | Italy | |
Mexico | Christmas Island | Liberia | United States Minor Outlying Islands | Jersey | |
Montserrat | Cocos (Keeling) Islands | Libya | Wallis and Futuna | Latvia | |
Nicaragua | Georgia | Madagascar | Vanuatu | Liechtenstein | |
Panama | Hong Kong | Malawi | Lithuania | ||
Puerto Rico | India | Mali | Luxembourg | ||
Saint Kitts and Nevis | Indonesia | Mauritania | Macedonia (FYROM) | ||
Saint Lucia | Japan | Mauritius | Malta | ||
Saint Pierre and Miquelon | Kazakhstan | Mayotte | Moldova | ||
Saint Vincent and the Grenadines | Kyrgyzstan | Morocco | Monaco | ||
Saint-Barthélemy | Laos | Mozambique | Montenegro | ||
Sint Maarten | Macau | Namibia | Netherlands | ||
The Bahamas | Malaysia | Niger | Norway | ||
Trinidad and Tobago | Maldives | Nigeria | Poland | ||
Turks and Caicos Islands | Mongolia | Republic of the Congo | Portugal | ||
U.S. Virgin Islands | Myanmar (Burma) | Reunion | Romania | ||
United States | Nepal | Rwanda | Russia | ||
North Korea | Saint Helena | San Marino | |||
Pakistan | São Tomé and Príncipe | Serbia | |||
Philippines | Senegal | Slovakia | |||
Singapore | Seychelles | Slovenia | |||
South Korea | Sierra Leone | Spain | |||
Sri Lanka | Somalia | Svalbard and Jan Mayen | |||
Taiwan | South Africa | Sweden | |||
Tajikistan | South Sudan | Switzerland | |||
Thailand | Sudan | Ukraine | |||
Turkmenistan | Swaziland | United Kingdom | |||
Uzbekistan | Tanzania | Vatican City | |||
Vietnam | The Gambia | Åland Islands | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |