Publish your products
Pilkington MirroView™ Digital Display Mirror Glass
Pilkington
Archived

Pilkington MirroView™ Digital Display Mirror Glass



Pilkington MirroView™ is a highly reflective mirror coating on a clear substrate which gives television displays and video screens a modern, transitional look.

Pilkington MirroView™ is ideal for concealing television displays and video screens for commercial and residential applications. The glass allows for screens to be hidden from sight when not in use, while also allowing the picture to show through unobstructed when the video is on.

Pilkington MirroView™ is coated using a ‘pyrolytic’ coating process, or a hard coat. The pyrolytic process allows for the coating to be chemically-bonded to the glass at the molecular level while the glass is still in the semi-molten stage. Pilkington MirroView™ is tremendously durable and can be easily handled, transported and processed, including tempering. Due to the durability of the pyrolytic coating, it does not degrade over time, which gives the product a virtually unlimited shelf-life.


Features and Benefits:
  • Ideal for hiding video screens
    Effectively hides video screens when they are not in use.
  • Coating quality will meet ASTM C 1376
    The reflective coating meets the performance specifications as published.

Available Thickness:
  • 1/8" (3mm)
  • 1/4" (6mm)

Applications
  • Hotel rooms
  • Bars and restaurants
  • Lobbies and salons
  • Bathrooms
  • Living rooms
  • Bedrooms
  • Digital signage

Pyrolytic Coating Advantage
  • Durable and Temperable
  • Easily handled and transported
  • No edge deletion required
  • Virtually unlimited shelf-life
  • Inventoried locally

Technical specification
  • Unique ref.pilkington-mirroview
  • Product familyMirrored Glass
  • Product groupPilkington MirroView™
  • TypeObject (single object)
  • Date of publishing2013-07-19
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit