We are using cookies to provide our services

By using our services you agree to our use of cookies

FORCE Wall 95-70-600-ST12,5+PIP12,5-BR-LV70

Unique ref.: force_95-70-600-st125-pip125-br-lv70
Brand: Placo Brasil
Product family: Wall
Product group: Placo Force
Height (mm): 3
Depth (mm): 95
Date of publishing: 2018-02-27
Edition number: 1
Type: Object (single object)
Download (1)
Placo solutions made of Impact Resistant Plasterboard and Glass wool ISOVER, with performance of acoustic insulation and also impact resistance, load capacity and rigidity for interior wall.

The Placo Impact Resistant wall system consists of Placo standard and impact plasterboard (12,5mm), rail (R70), stud frame (M70), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in dry areas and that requires impact resistance, load capacity and rigidity.


Material main: Plaster
Material secondary: Steel
Designed in: Brazil
Manufactured in: Brazil
Weight Net (Kg): 23.9

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Drywall
UNSPSC code: 30161503
Uniclass 1.4 Code: JK
Uniclass 1.4 Description: Linings/Sheathing/Dry partitioning
Uniclass 2.0 Code: PR-45-52-63
Uniclass 2.0 Description: Plasterboard Panels
Uniclass 2015 Code: EF_25_10
Uniclass 2015 Description: Walls
NBS Reference Code: 45-52-41
NBS Reference Description: Impact-Resistant Gypsum Plasterboards
CSI MasterFormat 2014 Code: 09 29 00
CSI MasterFormat 2014 Title: Gypsum Board
OmniClass Number: 23-15 11 11 11
OmniClass Title: Gypsum Board Fixed Partitions
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
South America
  • Brazil

BIMobject SEEK Properties

Walls - Internal Walls

Name Value
Application Internal walls
Depth 95
Fire Resistance Rating 30 minutes
Height 3000
Panel Material Plaster
Panel Thickness 12.5
Post-Consumer Recycled Yes
Pre-Consumer Recycled Yes
Standards, Certification, and Documentation PSQ (SECTORAL PROGRAM OF QUALITY)

All BIM objects are real products from real manufacturers confirmed and approved