Publish your products
PRIMA Wall 115-90-600-ST12,5+ST12,5-BR-LV100
PRIMA Wall 115-90-600-ST12,5+ST12,5-BR-LV100
PRIMA Wall 115-90-600-ST12,5+ST12,5-BR-LV100

    PRIMA Wall 115-90-600-ST12,5+ST12,5-BR-LV100

    Placo solutions made of Standard Plasterboard and Glass wooll ISOVER, with performance of acoustic insulation for interior wall.
    Specification
    • The Placo Standard wall system consists of Placo standard plasterboard (12,5mm), rail (R90), stud frame (M90), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in dry areas.
    Technical specification
    • Unique ref.prima_115-90-600-st125-st125-br-lv100
    • Product familyWall
    • Product groupStandard
    • TypeObject (single object)
    • Date of publishing2018-03-27
    • Edition number1
    • Height (mm)3.5
    • Depth (mm)115
    Related
    • Material mainPlaster
    • Material secondarySteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)20.8
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC nameDrywall
    • UNSPSC code30161503
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-15 11 11 11
    • OmniClass TitleGypsum Board Fixed Partitions
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit