Publish your products
HYDRO RU12,5-BR Plasterboard Lining
HYDRO RU12,5-BR Plasterboard Lining

    HYDRO RU12,5-BR Plasterboard Lining

    Placo solutions made of Moisture Resistant plasterboard. It is indicated for lining glued on walls of new works in the process of finishing in indoor environment.
    Specification
    • The Placo Moisture Resistant lining system consists of Placo humidity plasterboard (12,5mm) and MAP plaster. It is indicated for indoor environment and can be applied in wet areas with until 3 meters high.
    Technical specification
    • Unique ref.rev_colado_hydro_ru125-br
    • Product familyLining
    • Product groupMoisture
    • TypeObject (single object)
    • Date of publishing2018-03-06
    • Edition number1
    • Height (mm)3
    Related
    • Material mainPlaster
    • Material secondarySteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)8.6
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC nameDrywall
    • UNSPSC code30161503
    • Uniclass 2015 CodeSs_25_25
    • Uniclass 2015 DescriptionWall lining systems
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-15 15 23
    • OmniClass TitleWall Linings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America
    Brazil
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit