Publish your products
ULTRAWALL Wall 95-70-600-HBT12,5+HBT12,5-BR-LV70
ULTRAWALL Wall 95-70-600-HBT12,5+HBT12,5-BR-LV70
ULTRAWALL Wall 95-70-600-HBT12,5+HBT12,5-BR-LV70

    ULTRAWALL Wall 95-70-600-HBT12,5+HBT12,5-BR-LV70

    Placo solutions made of Ultrawall Plasterboard and Glass wool ISOVER, with maximum performance of impact resistance, load capacity and acoustic insulation for interior wall.
    Specification
    • The Placo Ultrawall system consists of Placo habito plasterboard (12,5mm), rail (R70), stud frame (M70), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in dry areas and that requires maximum impact resistance, load capacity and acoustic insulation.
    Technical specification
    • Unique ref.ultrawall_95-70-600-hbt125-hbt125-br-lv70
    • Product familyWall
    • Product groupPerformance
    • TypeObject (single object)
    • Date of publishing2018-04-03
    • Edition number1
    • Height (mm)3
    • Depth (mm)95
    Related
    • Material mainPlaster
    • Material secondarySteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)28.05
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC nameDrywall
    • UNSPSC code30161503
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-15 11 11 11
    • OmniClass TitleGypsum Board Fixed Partitions
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit