Publish your products
Wall_Placo-Brasil_BR_115-90-600-ST12,5+PFM12,5-BR-LV70

Wall_Placo-Brasil_BR_115-90-600-ST12,5+PFM12,5-BR-LV70

Placo solutions made of Phonique Plasterboard and Glass wool ISOVER, with maximum performance of acoustic insulation and resistance for interior wall.

Specification
  • The Placo Acoustic wall system consists of Placo Performa and ST plasterboard (12,5mm), rail (R90), stud frame (M90), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in dry areas, that requires maximum acoustic insulation and resistance.

Technical specification
  • Unique ref.wall_placo-brasil_br_115-90-600-st125-pfm125-br-lv70
  • Product familyWall
  • Product groupPerformance
  • TypeObject (single object)
  • Date of publishing2021-05-07
  • Edition number1
  • Height (mm)3
  • Depth (mm)115
Related
  • Material mainPlaster
  • Material secondarySteel
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)27.65
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameDrywall
  • UNSPSC code30161503
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls
  • CSI MasterFormat 2014 Code09 23 13
  • CSI MasterFormat 2014 TitleAcoustical Gypsum Plastering
  • OmniClass Number23-15 11 11 11
  • OmniClass TitleGypsum Board Fixed Partitions
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

South America
Brazil
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit