Publish your products
1 x Black, Concrete Effect Planter - Live Dracaena Janet Craig- 1700mm

1 x Black, Concrete Effect Planter - Live Dracaena Janet Craig- 1700mm

4.0 out of 5 stars4.0(25 reviews)
1 x washed black, concrete effect planter planted with a beautiful live Dracaena Janet Craig - 440mm diameter x 430mm high, overall height inc. planting approx. 1700mm
Specification
  • • Overall Length: 440

    • Overall Height: 430

    • Gross Weight: 8

    • Weekly: 4

    • Asset Type: Fixed

    • Category: Landscaping, Construction Materials

    • Colour: Black, Green

    • Duration Unit: Years

    • Expected Life: 3

    • Features: Biophilic Design Feature

    • Grade: ISO 9001

    • Material: Black, Green

    • Model Number: CBP43-LDJ

    • Name: C-Series

    • Nominal Height: 1700mm

    • Nominal Length: 440mm

    • Nominal Width: 440mm

    • Shape: Cylindrical

    • Size (HxWxD): 1700mm x 440mm

    • Warranty Description: Warranty of manufacture of product lasting for 1 year

    • Warranty Duration Labour: N/A

    • Warranty Duration Parts: 1

    • Warranty Duration Unit: Year

    • Warranty Guarantor Parts: info@plantplan.co.uk

Technical specification
  • Unique ref.CBP43-LDJ
  • Product familyFurniture
  • Product groupOther Furniture
  • TypeObject (single object)
  • Date of publishing2021-03-31
  • Edition number1
  • Height (mm)430
  • Depth (mm)440
Links
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)8
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture

Region availability

Europe
Ireland
Isle of Man
United Kingdom