Set of 5 Grey, Concrete Effect Planters with Mixed Live Tropical Planting - 1700mm

Set of 5 Grey, Concrete Effect Planters with Mixed Live Tropical Planting - 1700mm

5 x washed grey, concrete effect planters planted with beautiful live indoor feature plants (Ficus Nitida, Fiddle Leaf Fig, Kentia Palm, Drac. Janet Craig, Drac. Warneckii) - 440mm diameter x 430mm high, overall height inc. planting approx. 1700mm

Includes:

- CGP43-LFN

- CGP43-LFL

- CGP43-LHF

- CGP43-LDJ 

- CGP43-LDW

Specification
  • • Overall Length: 440
    • Overall Height: 430
    • Gross Weight: 8
    • Expected Life: 3
    • Asset Type: Fixed

    • Colour: Grey, Green
    • Duration Unit: Years
    • Features: Biophilic Design Feature
    • Grade: ISO 9001
    • Material: Grey, Green
    • Model Number: CGP43-LPS
    • Name: C-Series
    • Nominal Height: 1700mm
    • Nominal Length: 440mm
    • Nominal Width: 440mm
    • Shape: Cylindrical
    • Size (HxWxD): 1700mm x 440mm
    • Warranty Description: Warranty of manufacture of product lasting for 1 year
    • Warranty Duration Labour: N/A
    • Warranty Duration Parts: 1
    • Warranty Duration Unit: Year
    • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
  • Unique ref.CGP43-LPS
  • Collection setFurniture
  • CollectionOther Furniture
  • TypeObject (single object)
  • Date of publishing2021-03-31
  • Edition number1
  • Width (mm)430
  • Depth (mm)440
Links
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)8
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture

Region availability

Europe
United Kingdom
Ireland
Isle of Man