Selecting the location and language will prioritise localised information. Continue
3 x White Gloss Planters - Mixed Live Planting - 1750mm

3 x White Gloss Planters - Mixed Live Planting - 1750mm

3 x gloss white planters planted with a popular mix of tropical plants (Kentia Palm, Strelitzia Nicolai, Ficus Elastica) - 460mm diameter x 600mm tall, overall height inc. planting approx 1750mm

Includes:

- DWG60-LHF

Specification
  • • Overall Length: 460 • Overall Height: 600 • Gross Weight: 10 • Weekly: 4 • Asset Type: Fixed • Colour: White, Green • Duration Unit: Years • Expected Life: 3 • Features: Biophilic Design Feature • Grade: ISO 9001 • Material: White, Green • Model Number: DWG60-LPS • Name: L-Series • Nominal Height: 1750mm • Nominal Length: 460mm • Nominal Width: 460mm • Shape: Cylindrical pot on a tripod • Size (HxWxD): 1750mm x 460mm • Warranty Description: Warranty of manufacture of product lasting for 1 year • Warranty Duration Labour: N/A • Warranty Duration Parts: 1 • Warranty Duration Unit: Year • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
  • Unique ref.DWG60-LPS
  • Collection setFurniture
  • CollectionOther Furniture
  • TypeObject (single object)
  • Date of publishing2021-03-31
  • Edition number1
  • Height (mm)600
  • Depth (mm)460
Links
Related
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture

Region availability

Europe
United Kingdom
Ireland
Isle of Man