Publish your products
Language
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
український
Русский (Украина)
Русский
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
Home
Categories
Furniture
Furniture
Hexagonal Wall Panel - Replica Foliage - 600mm
Plant Plan Ltd
Follow
Hexagonal Wall Panel - Replica Foliage - 600mm
600mm hexagonal panel, designed to be mounted on the wall. This is covered in beautiful mixed replica tropical foliage.
Download
Specification
Specification
• Overall Length: 600
• Overall Width: 75
• Overall Height: 600
• Gross Weight: 8
• Expected Life: 5
• Asset Type: Fixed
• Colour: Green/Natural
• Constituents: Wood Fibres, Cement-binding agent, Replica Foliage
• Duration Unit: Years
• Features: Interlocking Decorative Acoustic Panel and Biophilic Design Feature
• Grade: ISO 9001
• Material: Green/Natural
• Model Number: HWD60-RF
• Name: Hive
• Nominal Height: 600mm
• Nominal Length: 600mm
• Nominal Width: 75mm
• Shape: Hexagonal
• Size (HxWxD): 600x75x600
• Warranty Description: Warranty of manufacture of product lasting for 1 year
• Warranty Duration Labour: N/A
• Warranty Duration Parts: 1
• Warranty Duration Unit: Year
• Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
Technical specification
Unique ref.
HWD60-RF
Collection set
Furniture
Collection
Other Furniture
Type
Object (single object)
Date of publishing
2021-03-31
Edition number
1
Width (mm)
520
Width (mm)
75
Depth (mm)
600
Links
Links
Product url
https://plantplan.co.uk/
Related
Related
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
8
Classification
Classification
BIMobject Category
Furniture - Furniture
IFC classification
Furniture
Region availability
Europe
United Kingdom
Ireland
Isle of Man