Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
plantplan/products/d922223a-9560-46cf-a063-0e8fe6910501
Home
Categories
Furniture
Furniture
Set of 5 x Grey, Concrete Effect Pots - Live Succulent Planting - 300mm
Plant Plan Ltd
Follow
Set of 5 x Grey, Concrete Effect Pots - Live Succulent Planting - 300mm
5 x washed grey, concrete effect pots - Mixed Live Succulent Planting - Pot Dimensions - 150mm diameter x 145mm high, overall height inc. planting 300mm
Download
Specification
Specification
• Overall Length: 150 • Overall Width: 150 • Overall Height: 300 • Gross Weight: 3 • Weekly: 4 • Asset Type: Fixed • Colour: Grey, Green • Duration Unit: Years • Expected Life: 3 • Features: Biophilic Design Feature • Grade: ISO 9001 • Material: Black, Green • Model Number: SPG15-CLS • Name: C-Series • Nominal Height: 300mm • Nominal Length: 150mm • Nominal Width: 150mm • Shape: Cylindrical • Size (HxWxD): 300x150 • Warranty Description: Warranty of manufacture of product lasting for 1 year • Warranty Duration Labour: N/A • Warranty Duration Parts: 1 • Warranty Duration Unit: Year • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
Technical specification
Unique ref.
SPG15-CLS
Collection set
Furniture
Collection
Other Furniture
Type
Object (single object)
Date of publishing
2021-03-31
Edition number
1
Height (mm)
300
Width (mm)
150
Depth (mm)
150
Links
Links
Product url
https://plantplan.co.uk/
Related
Related
Weight Net (Kg)
3
Classification
Classification
BIMobject Category
Furniture - Furniture
IFC classification
Furniture
Region availability
Europe
United Kingdom
Ireland
Isle of Man
Similar products
Plant Plan Ltd
Cabinet Top Trough - Mixed Live Planting - 1000mm x 500mm x 200mm
Download
Plant Plan Ltd
3 x White Gloss Planters - Mixed Replica Planting - 1600mm
Download
Plant Plan Ltd
Replica Foliage Ceiling Raft - 1500mm x 750mm
Download
Plant Plan Ltd
Set of 5 x Black, Concrete Effect Pots - Live Tropical Planting - 300mm
Download
Plant Plan Ltd
Hexagonal Wall Panel - Replica Foliage - 600mm
Download
Plant Plan Ltd
Set of 5 Grey, Concrete Effect Planters with Mixed Live Tropical Planting - 1700mm
Download