1 x Black, Concrete Effect Planter - Live Dracaena Warneckii - 1700mm
1 x washed black, concrete effect planter planted with a beautiful live Dracaena Warneckii - 440mm diameter x 430mm high, overall height inc. planting approx. 1700mm
Specification
• Overall Length: 440
• Overall Height: 430
• Gross Weight: 8
• Weekly: 4
• Asset Type: Fixed
• Colour: Black, Green
• Duration Unit: Years
• Expected Life: 3
• Features: Biophilic Design Feature
• Grade: ISO 9001
• Material: Black, Green
• Model Number: CBP43-LDW
• Name: C-Series
• Nominal Height: 1700mm
• Nominal Length: 440mm
• Nominal Width: 440mm
• Shape: Cylindrical
• Size (HxWxD): 1700mm x 440mm
• Warranty Description: Warranty of manufacture of product lasting for 1 year
• Warranty Duration Labour: N/A
• Warranty Duration Parts: 1
• Warranty Duration Unit: Year
• Warranty Guarantor Parts: info@plantplan.co.uk