Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
plantplan/products/d777928d-2b66-4d69-823b-879b1aaad6b8
Home
Categories
Furniture
Furniture
Black Wall Mounted Planter - 400mm - Live Planting
Unavailable in United States
Plant Plan Ltd
Follow
Archived
Black Wall Mounted Planter - 400mm - Live Planting
3.0
(9 reviews)
Dot Wall Mounted Circle Planter - Natural Black - 400mm diameter - Planted with a live tropical plant selection.
Download unavailable (files archived)
Specification
Specification
• Overall Length: 400 • Overall Width: 70 • Overall Height: 400 • Gross Weight: 5 • Weekly: 4 • Asset Type: Fixed • Colour: Black • Duration Unit: Years • Expected Life: 3 • Features: Biophilic Design Feature • Grade: ISO 9001 • Material: Black • Model Number: DOT40-BL • Name: Dot • Nominal Height: 400mm • Nominal Length: 400mm • Nominal Width: 130mm • Shape: Circular • Size (HxWxD): 400x70x400 • Warranty Description: Warranty of manufacture of product lasting for 1 year • Warranty Duration Labour: N/A • Warranty Duration Parts: 1 • Warranty Duration Unit: Year • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
Technical specification
Unique ref.
DOT40-BL
Product family
Furniture
Product group
Other Furniture
Type
Object (single object)
Date of publishing
2021-03-31
Edition number
1
Height (mm)
400
Width (mm)
70
Depth (mm)
400
Links
Links
Product url
https://plantplan.co.uk/
Related
Related
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
5
Classification
Classification
BIMobject Category
Furniture - Furniture
IFC classification
Furniture
Similar products
Midmark
Artizan® Expressions Streamline Center - 8'
Download
Midmark
Synthesis® Side Station - O1
Download
SEPS2BIM
M8270 - Rack, Pack, Hot/Cold, Wall Mounted
Download
Midmark
Synthesis® Steri-Center - 12'
4.6
(
5
)
Download
Midmark
Synthesis® Side Station - O5
Download
Metadil
Trays and plates
Download