Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
plantplan/products/7c629485-bd88-4e2e-bfbb-b12fdce6a05e
Home
Categories
Furniture
Furniture
Black Wall Mounted Planter - 400mm - Replica Planting
Unavailable in United States
Plant Plan Ltd
Follow
Archived
Black Wall Mounted Planter - 400mm - Replica Planting
3.2
(9 reviews)
Dot Wall Mounted Circle Planter - Natural Black - 400mm diameter - Planted with a mixed replica tropical plant selection.
Download unavailable (files archived)
Specification
Specification
• Overall Length: 400 • Overall Width: 70 • Overall Height: 400 • Gross Weight: 5 • Expected Life: 3 • Asset Type: Fixed • Colour: Black • Duration Unit: Years • Features: Biophilic Design Feature • Grade: ISO 9001 • Material: Black • Model Number: DOT40-BR • Name: Dot • Nominal Height: 400mm • Nominal Length: 400mm • Nominal Width: 130mm • Shape: Circular • Size (HxWxD): 400x70x400 • Warranty Description: Warranty of manufacture of product lasting for 1 year • Warranty Duration Labour: N/A • Warranty Duration Parts: 1 • Warranty Duration Unit: Year • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
Technical specification
Unique ref.
DOT40-BR
Product family
Furniture
Product group
Other Furniture
Type
Object (single object)
Date of publishing
2021-03-31
Edition number
1
Height (mm)
400
Width (mm)
70
Depth (mm)
400
Links
Links
Product url
https://plantplan.co.uk/
Related
Related
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
5
Classification
Classification
BIMobject Category
Furniture - Furniture
IFC classification
Furniture
Similar products
SEPS2BIM
F3060 - Whiteboard, Projection Screen Combination
3.8
(
6
)
Download
Deckstool
Deckstool Recycled Skateboard Wall Hook
Download
Kohler
K-11414 Bancroft® Robe hook
Download
Icons of Denmark
4T - H2400 - Single W900 Bank Booth, Wall X2
Download
Systemtronic
Inlin
Download
Pacific Stainless Products Inc
Mixer and Equipment Stands
Download