Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
plantplan/products/4debdf05-a975-4a74-9e05-dd9fe2f56a07
Home
Categories
Furniture
Furniture
Black Wall Mounted Planter - 500mm - Live Planting
Unavailable in United States
Plant Plan Ltd
Follow
Archived
Black Wall Mounted Planter - 500mm - Live Planting
3.9
(22 reviews)
Dot Wall Mounted Circle Planter - Natural Black - 500mm diameter - Planted with a live tropical plant selection.
Download unavailable (files archived)
Specification
Specification
• Overall Length: 500 • Overall Width: 100 • Overall Height: 500 • Gross Weight: 6 • Weekly: 4 • Asset Type: Fixed • Colour: Black • Duration Unit: Years • Expected Life: 3 • Features: Biophilic Design Feature • Grade: ISO 9001 • Material: Black • Model Number: DOT50-BL • Name: Dot • Nominal Height: 500mm • Nominal Length: 500mm • Nominal Width: 150mm • Shape: Circular • Size (HxWxD): 500x100x500 • Warranty Description: Warranty of manufacture of product lasting for 1 year • Warranty Duration Labour: N/A • Warranty Duration Parts: 1 • Warranty Duration Unit: Year • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
Technical specification
Unique ref.
DOT50-BL
Product family
Furniture
Product group
Other Furniture
Type
Object (single object)
Date of publishing
2021-03-31
Edition number
1
Height (mm)
500
Width (mm)
100
Depth (mm)
500
Links
Links
Product url
https://plantplan.co.uk/
Related
Related
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
6
Classification
Classification
BIMobject Category
Furniture - Furniture
IFC classification
Furniture
Similar products
USM Modular Furniture
Conference room AV sideboard, customisable
4.0
(
5
)
Download
LdK Living Outdoors
ZAHA Individual lounger
Download
SEPS2BIM
A5215 - Bracket, Television, Ceiling Mounted
4.2
(
10
)
Download
Icons of Denmark
BLOX Banquette Seating 300 - BAN300 06
Download
Icons of Denmark
4T - H1800 - Mobile Unit, W1200, X1
Download
Icons of Denmark
BLOX Banquette Seating 300 - BAN300 07
Download