Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
plantplan/products/3fcd6c76-4aa8-4de6-b7c8-0760d8f6e80f
Home
Categories
Furniture
Furniture
Black Wall Mounted Planter - 500mm - Replica Planting
Unavailable in United States
Plant Plan Ltd
Follow
Archived
Black Wall Mounted Planter - 500mm - Replica Planting
3.6
(18 reviews)
Dot Wall Mounted Circle Planter - Natural Black - 500mm diameter - Planted with a mixed replica tropical plant selection.
Download unavailable (files archived)
Specification
Specification
• Overall Length: 500 • Overall Width: 100 • Overall Height: 500 • Gross Weight: 6 • Expected Life: 3 • Asset Type: Fixed • Colour: Black • Duration Unit: Years • Features: Biophilic Design Feature • Grade: ISO 9001 • Material: Black • Model Number: DOT50-BR • Name: Dot • Nominal Height: 500mm • Nominal Length: 500mm • Nominal Width: 150mm • Shape: Circular • Size (HxWxD): 500x100x500 • Warranty Description: Warranty of manufacture of product lasting for 1 year • Warranty Duration Labour: N/A • Warranty Duration Parts: 1 • Warranty Duration Unit: Year • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
Technical specification
Unique ref.
DOT50-BR
Product family
Furniture
Product group
Other Furniture
Type
Object (single object)
Date of publishing
2021-03-31
Edition number
1
Height (mm)
500
Width (mm)
100
Depth (mm)
500
Links
Links
Product url
https://plantplan.co.uk/
Related
Related
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
6
Classification
Classification
BIMobject Category
Furniture - Furniture
IFC classification
Furniture
Similar products
CPAC ซีแพค
CPAC Furniture Coat Rack
Download
Kohler
K-11414 Bancroft® Robe hook
Download
Icons of Denmark
4T - H2700 - W1200 - Ceiling Mounted Wall Unit X4 with Pinboard
Download
Rockworth ร็อคเวิธ
Rockworth Kelly Whiteboard With Writing Pad (52WB0413)
Download
Kohler
K-11583 Loure® Vertical toilet paper holder
Download
NookPod
Sensory Nook Pod
Download