Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
plantplan/products/e734db34-9f16-42c1-9cea-b35b5681894f
Home
Categories
Furniture
Furniture
Bun Moss Wall Panel - 1m2
Unavailable in United States
Plant Plan Ltd
Follow
Archived
Bun Moss Wall Panel - 1m2
3.1
(7 reviews)
Standard Unframed Moss Panel - Bun Moss on a standard timber mounting board. 1000mm x 1000mm
Download unavailable (files archived)
Specification
Specification
• Overall Length: 1000 • Overall Width: 70 • Overall Height: 1000 • Gross Weight: 5 • Expected Life: 1 • Asset Type: Fixed • Colour: Green • Duration Unit: Years • Features: Biophilic Design Feature • Grade: ISO 9001 • Material: Green • Model Number: MOS11-BM • Name: Moss Wall • Nominal Height: 1000mm • Nominal Length: 1000mm • Nominal Width: 70mm • Shape: Square • Size (HxWxD): 1000x70x1000 • Warranty Description: Warranty of manufacture of product lasting for 1 year • Warranty Duration Labour: N/A • Warranty Duration Parts: 1 • Warranty Duration Unit: Year • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
Technical specification
Unique ref.
MOS11-BM
Product family
Furniture
Product group
Other Furniture
Type
Object (single object)
Date of publishing
2021-03-31
Edition number
1
Height (mm)
1000
Width (mm)
70
Depth (mm)
1000
Links
Links
Product url
https://plantplan.co.uk/
Related
Related
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
5
Classification
Classification
BIMobject Category
Furniture - Furniture
IFC classification
Furniture
Similar products
Metadil
Trays and plates
Download
Bivaq
Nak single deckchair
4.3
(
18
)
Download
Icons of Denmark
4T - H2400 - Double W1200 Bank Booth, Freestanding X2
Download
Icons of Denmark
4T - H2400 - W1200 - Ceiling Mounted Wall Unit X4 with Pinboard and Plant boxes
3.6
(
16
)
Download
USM Modular Furniture
Executive desk sit/stand 1800x900 mm
Download
Metadil
Moving frames
4.4
(
7
)
Download