Set your location and language to prioritise localised information. Continue
Replica Foliage Ceiling Raft - 3000mm x 1500mm
Archived

Replica Foliage Ceiling Raft - 3000mm x 1500mm

2.6 out of 5 stars2.6(15 reviews)
3000mm x 1500mm replica foliage raft. Designed to be suspended from ceilings with the foliage hanging down from the raft. Approx 400mm trailing foliage. Supplied with 4 fixing points, and designed to be suspended using catenary type systems.
Specification
  • • Overall Length: 3000 • Overall Width: 1500 • Overall Height: 420 • Gross Weight: 31 • Shipping Weight: 32.5 • Asset Type: Fixed • Colour: Green • Constituents: Mixed replica foliage • Duration Unit: Years • Expected Life: 10 • Features: Biophilic Design Feature • Grade: ISO 9001 • Material: Black / Green • Model Number: STR15-GRF • Name: Tiki 3000 • Nominal Height: 420mm • Nominal Length: 3000mm • Nominal Width: 1500mm • Shape: Rectangular • Size (HxWxD): 420x1500x3000 • Warranty Description: Warranty of manufacture of product lasting for 1 year • Warranty Duration Labour: N/A • Warranty Duration Parts: 1 • Warranty Duration Unit: Year • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
  • Unique ref.STR30-GRF
  • Product familyFurniture
  • Product groupOther Furniture
  • TypeObject (single object)
  • Date of publishing2021-03-31
  • Edition number1
  • Height (mm)420
  • Width (mm)1500
  • Depth (mm)3000
Links
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)31
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture