Font is a family of outdoor posts and poles designed by the architect Marco Acerbis. Essential volumes, vintage lines and timeless elegance are the main features of a versatile product that is extremely adaptable to its context of use, both as a single and repeated element. The fully engineered optics by Platek are presented in a street beam, asymmetrical and circular diffusion. "Font is a lamp designed to give depth and identity to the outdoor composition, both in shape and for the light produced." says the designer "In this it is very similar to the 'font', the typeface chosen to write a text: a font not only adapts to the language and medium, but also influences its reading, style and content". Available in two versions, a pole from 30 cm to 1 m and street furniture on a pole ranging from 2.5 to 3.5 m.
Region availability
Europe | North America | Asia | Africa | Oceania | South America |
---|---|---|---|---|---|
Albania | Anguilla | Afghanistan | Egypt | American Samoa | Argentina |
Andorra | Antigua and Barbuda | Bahrain | Algeria | Australia | Bolivia |
Austria | Aruba | Iran | Angola | Cook Islands | Brazil |
Belarus | Barbados | Iraq | Benin | Federated States of Micronesia | Chile |
Belgium | Belize | Israel | Botswana | Fiji | Colombia |
Bosnia and Herzegovina | Bermuda | Jordan | Burkina Faso | French Polynesia | Ecuador |
Bulgaria | British Virgin Islands | Kuwait | Burundi | Guam | Falkland Islands (Islas Malvinas) |
Croatia | Canada | Lebanon | Cameroon | Kiribati | French Guiana |
Cyprus | Caribbean Netherlands | Oman | Cape Verde | Marshall Islands | Guyana |
Czech Republic | Cayman Islands | Palestine | Central African Republic | Nauru | Paraguay |
Denmark | Collectivity of Saint Martin | Qatar | Chad | New Caledonia | Peru |
Estonia | Costa Rica | Saudi Arabia | Comoros | New Zealand | Suriname |
Faroe Islands | Cuba | Syria | Côte d'Ivoire | Niue | Uruguay |
Finland | Curaçao | Turkey | Democratic Republic of the Congo | Norfolk Island | Venezuela |
France | Dominica | United Arab Emirates | Djibouti | Northern Mariana Islands | |
Germany | Dominican Republic | Yemen | Equatorial Guinea | Palau | |
Gibraltar | El Salvador | Armenia | Eritrea | Papua New Guinea | |
Greece | Greenland | Azerbaijan | Ethiopia | Pitcairn Islands | |
Guernsey | Grenada | Bangladesh | Gabon | Samoa | |
Hungary | Guadeloupe | Bhutan | Ghana | Solomon Islands | |
Iceland | Guatemala | British Indian Ocean Territory | Guinea | Timor-Leste | |
Ireland | Haiti | Brunei | Guinea-Bissau | Tokelau | |
Isle of Man | Honduras | Cambodia | Kenya | Tonga | |
Italy | Jamaica | China | Lesotho | Tuvalu | |
Jersey | Martinique | Christmas Island | Liberia | United States Minor Outlying Islands | |
Latvia | Mexico | Cocos (Keeling) Islands | Libya | Wallis and Futuna | |
Liechtenstein | Montserrat | Georgia | Madagascar | Vanuatu | |
Lithuania | Nicaragua | Hong Kong | Malawi | ||
Luxembourg | Panama | India | Mali | ||
Macedonia (FYROM) | Puerto Rico | Indonesia | Mauritania | ||
Malta | Saint Kitts and Nevis | Japan | Mauritius | ||
Moldova | Saint Lucia | Kazakhstan | Mayotte | ||
Monaco | Saint Pierre and Miquelon | Kyrgyzstan | Morocco | ||
Montenegro | Saint Vincent and the Grenadines | Laos | Mozambique | ||
Netherlands | Saint-Barthélemy | Macau | Namibia | ||
Norway | Sint Maarten | Malaysia | Niger | ||
Poland | The Bahamas | Maldives | Nigeria | ||
Portugal | Trinidad and Tobago | Mongolia | Republic of the Congo | ||
Romania | Turks and Caicos Islands | Myanmar (Burma) | Reunion | ||
Russia | U.S. Virgin Islands | Nepal | Rwanda | ||
San Marino | United States | North Korea | Saint Helena | ||
Serbia | Pakistan | São Tomé and Príncipe | |||
Slovakia | Philippines | Senegal | |||
Slovenia | Singapore | Seychelles | |||
Spain | South Korea | Sierra Leone | |||
Svalbard and Jan Mayen | Sri Lanka | Somalia | |||
Sweden | Taiwan | South Africa | |||
Switzerland | Tajikistan | South Sudan | |||
Ukraine | Thailand | Sudan | |||
United Kingdom | Turkmenistan | Swaziland | |||
Vatican City | Uzbekistan | Tanzania | |||
Åland Islands | Vietnam | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |