Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
plus/products/068b44b7-404f-40a3-8258-b7bd03272ae8
Home
Categories
Furniture
Shelving & Storage
L6 システム収納庫
Unavailable in United States
PLUS [プラス株式会社 ファニチャーカンパニー]
Follow
L6 システム収納庫
The materials and data in this page is only for Japanese market
Download
Specification
Specification
The materials and data in this page is only for Japanese market
Technical specification
Technical specification
Unique ref.
l6_system-storage
Product family
Storage
Product group
L6
Type
Object (single object)
Date of publishing
2024-04-22
Edition number
1
Height (mm)
1050
Width (mm)
900
Depth (mm)
450
Links
Links
Product url
https://kagu.plus.co.jp/product/pl-l6/
Related
Related
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
Region availability
Asia
Japan
Similar products
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.5
(
13
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Ethnicraft
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Download