Publish your products
LAデスク  ベーシックタイプ 両袖机 (2段袖×D-3段袖)
LAデスク  ベーシックタイプ 両袖机 (2段袖×D-3段袖)

    LAデスク  ベーシックタイプ 両袖机 (2段袖×D-3段袖)

    The materials and data in this page is only for Japanese market
    Specification
    • The materials and data in this page is only for Japanese market
    Technical specification
    • Unique ref.LA-DESK_Double-sleeveddesk_D800
    • Product familyDESK
    • Product groupLA
    • TypeObject (single object)
    • Date of publishing2024-04-22
    • Edition number1
    • Height (mm)700
    • Width (mm)1600
    • Depth (mm)800
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryFurniture - Office Tables

    Region availability

    Asia
    Japan
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit