Publish your products
LA  アンダーデスクラック

LA アンダーデスクラック

The materials and data in this page is only for Japanese market
Specification
  • The materials and data in this page is only for Japanese market
Technical specification
  • Unique ref.LA_DESK_Under-DeskRack
  • Product familyStorage
  • Product groupLA
  • TypeObject (single object)
  • Date of publishing2024-04-22
  • Edition number1
  • Height (mm)614
  • Width (mm)495
  • Depth (mm)320
Related
  • Material mainMelamine
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Asia
Japan
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit