Publish your products
700 Series - Casement - Double
Ply Gem

700 Series - Casement - Double

5.0 out of 5 stars5.0(10 reviews)

700 Series Windows

NEW CONSTRUCTION, REPLACEMENT — VINYL

With beauty designed to last and the options homeowners want, the 700 vinyl window series provides the versatility to fit any project or budget.

700 Casement Window

Strong Thermal Barrier. Sash tightly closes against dual weatherstripping to guard against air infiltration.

Optimized Ventilation. Sash opens a full 90 degrees for maximum fresh air through an interior screen.

Convenient Safeguard. Multi-point locking system securely fastens the sash with a single operation.

Safe and Easy Cleaning. The sash can be quickly cleaned from inside your home.

Reliable Strength. Stainless steel operating hardware provides dependable performance over time.

Sleek Handle. Neatly folds into the base and won’t interfere with drapes and blinds.

Single-handed Operation. Sash easily cranks open with a simple turn of the handle.


Technical specification
  • Unique ref.700_series-casement-double
  • Product familyWindows
  • Product groupPro Series 700
  • TypeObject (single object)
  • Date of publishing2019-11-04
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Casement Window
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit