Selecting the location and language will prioritise localised information. Continue
700 Series - Casement - Single
Ply Gem

700 Series - Casement - Single

700 Series Windows

NEW CONSTRUCTION, REPLACEMENT — VINYL

With beauty designed to last and the options homeowners want, the 700 vinyl window series provides the versatility to fit any project or budget.

700 Casement Window

Strong Thermal Barrier. Sash tightly closes against dual weatherstripping to guard against air infiltration.

Optimized Ventilation. Sash opens a full 90 degrees for maximum fresh air through an interior screen.

Convenient Safeguard. Multi-point locking system securely fastens the sash with a single operation.

Safe and Easy Cleaning. The sash can be quickly cleaned from inside your home.

Reliable Strength. Stainless steel operating hardware provides dependable performance over time.

Sleek Handle. Neatly folds into the base and won’t interfere with drapes and blinds.

Single-handed Operation. Sash easily cranks open with a simple turn of the handle.


Technical specification
  • Unique ref.700_series-casement-single
  • Collection setWindows
  • CollectionPro Series 700
  • TypeObject (single object)
  • Date of publishing2019-11-04
  • Edition number1
Related
  • Material mainVinyl
Classification
  • BIMobject CategoryWindows - Casement Window
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass TitleWindows
  • OmniClass Number23-17 13 00
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands