Publish your products
Mira Series - Awning - Standard
Ply Gem

Mira Series - Awning - Standard

MIRA Series Windows

NEW CONSTRUCTION — ALUMINUM-CLAD WOOD

If you are looking for the warmth and beauty of a wood window, with the durability and weather resistance of aluminum, the MIRA aluminum-clad series is the smart choice for your home.

MIRA Awning Window

Convenient Operation. The easy-to-access handle allows the window to be opened and closed with one hand.

Increased Ventilation. Sash can remain open during light rain for fresh air.

Excellent Weatherability. Air infiltration is minimized by single-sash design that tightly seals around weatherstripping.

Clean Design. Nesting handle folds neatly down and won’t obtrude on blinds or draperies.

Comforting Security. A single handle secures the window at multiple points for convenient security.


Technical specification
  • Unique ref.mira-awning-standard
  • Product familyWindows
  • Product groupMira Premium Series
  • TypeObject (single object)
  • Date of publishing2019-11-04
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Awning Window
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit