Publish your products
Pro Series 960 - Sliding Door - Triple XOO
Ply Gem

Pro Series 960 - Sliding Door - Triple XOO

960 Series Patio Doors

NEW CONSTRUCTION, REPLACEMENT — VINYL


Choose 960 patio doors for the ultimate in flexibility. From hinged patio doors that open inward or outward to space-saving sliding patio doors, the 960 series is the perfect way to brighten up your home.

960 Sliding Patio Door
Space-saving Design. Operable panel choices to fit your living space including:

  • 2-panel Sliding Patio Door One panel that slides open from either the left or right and one fixed panel.
  • 3-panel Sliding Patio Door Usually, the center panel slides open to the left or right while the two end panels are fixed, or an operable end panel can be selected.
  • 4-panel Sliding Patio Door Both center panels slide open to create a large entryway. The two flanking panels are fixed.

Smooth Operation. Panels glide with minimal effort on precision-bearing rollers.

Strong Safeguard. Two-point lock system engages the door panel in separate locations for increased security on 2- and 3-panel doors while 4-panel doors feature a 4-point lock.

Weather Resistant Threshold.  The aluminum threshold cover adds protection against weather infiltration.


Technical specification
  • Unique ref.pro_series_960-sliding-triple
  • Product familyDoors
  • Product groupPro Series 960
  • TypeObject (single object)
  • Date of publishing2019-11-04
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • ETIM CodeEC003534
  • ETIM NameExterior door (complete with frame)
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24_80
  • Uniclass 2015 DescriptionSliding door and partition sets
  • CSI MasterFormat 2014 Code08 13 73
  • CSI MasterFormat 2014 TitleSliding Metal Doors
  • OmniClass Number23-17 11 13 19
  • OmniClass TitleSliding Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit