Publish your products
BX-E 3200 A sandwich busbar trunking system
BX-E 3200 A sandwich busbar trunking system
BX-E 3200 A sandwich busbar trunking system
BX-E 3200 A sandwich busbar trunking system
BX-E 3200 A sandwich busbar trunking system
BX-E 3200 A sandwich busbar trunking system
BX-E 3200 A sandwich busbar trunking system
BX-E 3200 A sandwich busbar trunking system
BX-E 3200 A sandwich busbar trunking system
BX-E 3200 A sandwich busbar trunking system

    BX-E 3200 A sandwich busbar trunking system

    Pogliano Busbar’s trunking systems (also called busduct or busway) are designed for transporting and distributing electrical power since the distant date of 1942. BX-E sandwich system meets customers’ needs through a wide range of special shapes and sizes to allow maximum design flexibility, layout adaptability and ease of installation. The subdivision of the runs into modular elements facilitates maintenance and future modifications, and it ensures safety by easing the installation of protective devices. The sandwich design reduces overall dimensions and improves performances and robustness, allowing its use in industrial applications (steel, glass, plastic, maritime and shipyards, textile, food, chemicals, medical, health and pharmaceutics), skyscrapers and residential buildings, commercial buildings and malls, airports, hospitals, data centers, energy applications, desalination and water treatment, oil&gas, hotels, logistics, government and military buildings and everywhere a medium-high electrical consumption is forecasted. Available in the normal or fire rated versions, with aluminium (Al) or copper (Cu) bars, with 3, 4 or 5 poles, with steel or aluminium housing, with IP55, IP65 or IP68 (resin casted) IP protection degrees, in different colours and with many other options on request.
    Technical specification
    • Unique ref.BXE_Aluminium-3200A
    • Product familyBXE_Busbar_trunking_systems
    • Product groupBXE_Al
    • TypeAssembly (multiple objects)
    • Date of publishing2026-07-08
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondarySheet metal
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe North America Asia Africa South America Oceania
    Åland Islands
    Anguilla
    Armenia
    Algeria
    Argentina
    American Samoa
    Albania
    Antigua and Barbuda
    Azerbaijan
    Angola
    Bolivia
    Australia
    Andorra
    Aruba
    Bangladesh
    Benin
    Brazil
    Cook Islands
    Austria
    Barbados
    Bhutan
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Belize
    British Indian Ocean Territory
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bermuda
    Brunei
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Virgin Islands
    Cambodia
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Canada
    China
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Caribbean Netherlands
    Christmas Island
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    Cayman Islands
    Cocos (Keeling) Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Collectivity of Saint Martin
    Georgia
    Comoros
    Peru
    New Caledonia
    Denmark
    Costa Rica
    Hong Kong
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Cuba
    India
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Curaçao
    Indonesia
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    Dominica
    Japan
    Equatorial Guinea
    Northern Mariana Islands
    France
    Dominican Republic
    Kazakhstan
    Eritrea
    Palau
    Germany
    El Salvador
    Kyrgyzstan
    Eswatini
    Papua New Guinea
    Gibraltar
    Greenland
    Laos
    Ethiopia
    Pitcairn Islands
    Greece
    Grenada
    Macau
    Gabon
    Samoa
    Guernsey
    Guadeloupe
    Malaysia
    Ghana
    Solomon Islands
    Hungary
    Guatemala
    Maldives
    Guinea
    Timor-Leste
    Iceland
    Haiti
    Mongolia
    Guinea-Bissau
    Tokelau
    Ireland
    Honduras
    Myanmar (Burma)
    Kenya
    Tonga
    Isle of Man
    Jamaica
    Nepal
    Lesotho
    Tuvalu
    Italy
    Martinique
    North Korea
    Liberia
    United States Minor Outlying Islands
    Jersey
    Mexico
    Pakistan
    Libya
    Vanuatu
    Latvia
    Montserrat
    Philippines
    Madagascar
    Wallis and Futuna
    Liechtenstein
    Nicaragua
    Singapore
    Malawi
    Lithuania
    Panama
    South Korea
    Mali
    Luxembourg
    Puerto Rico
    Sri Lanka
    Mauritania
    Malta
    Saint Kitts and Nevis
    Taiwan
    Mauritius
    Moldova
    Saint Lucia
    Tajikistan
    Mayotte
    Monaco
    Saint Pierre and Miquelon
    Thailand
    Morocco
    Montenegro
    Saint Vincent and the Grenadines
    Turkmenistan
    Mozambique
    Netherlands
    Saint-Barthélemy
    Uzbekistan
    Namibia
    North Macedonia
    Sint Maarten
    Vietnam
    Niger
    Norway
    The Bahamas
    Nigeria
    Poland
    Trinidad and Tobago
    Republic of the Congo
    Portugal
    Turks and Caicos Islands
    Reunion
    Romania
    U.S. Virgin Islands
    Rwanda
    Russia
    United States
    Saint Helena
    San Marino
    São Tomé and Príncipe
    Serbia
    Senegal
    Slovakia
    Seychelles
    Slovenia
    Sierra Leone
    Spain
    Somalia
    Svalbard and Jan Mayen
    South Africa
    Sweden
    South Sudan
    Switzerland
    Sudan
    Ukraine
    Tanzania
    United Kingdom
    The Gambia
    Vatican City
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit