Publish your products
WASH BASIN CABINET LAVAL 600
WASH BASIN CABINET LAVAL 600
WASH BASIN CABINET LAVAL 600
    Polaria

    WASH BASIN CABINET LAVAL 600

    Laval features a single soft-close drawer and a ventilated, perforated bottom plate. Made of powder-coated, nanoceramic-protected steel, it withstands humid environments. Includes drainpipe and pop-up trap. Available in white or anthracite grey and designed to match the Laval basin in corresponding width.

    Technical specification
    • Unique ref.polaria-laval-600
    • Product familyWash basin cabinets and basins
    • Product groupWash basin cabinets and basins
    • Date of publishing2025-11-10
    • Edition number1
    • Height (mm)470
    • Width (mm)600
    • Depth (mm)350
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)10
    Classification
    • BIMobject CategorySanitary - Bathroom sinks