Publish your products
WASH BASIN CABINET MILLE 500
WASH BASIN CABINET MILLE 500
WASH BASIN CABINET MILLE 500
    Polaria

    WASH BASIN CABINET MILLE 500

    The new handleless model features two drawers with soft-close mechanisms. The drawer bottoms are perforated to ensure air circulation and removal of splash water. The drawers can be completely removed for cleaning. When pulled out, the drawers extend to their full depth. The sink and sink cabinet are delivered separately. The drainpipe, water trap, and wall mounting kits for the sink and sink cabinet are included with the sink cabinet. The sink is made of porcelain. The combined height of the sink and sink cabinet is 680 mm for all widths.

    Technical specification
    • Unique ref.polaria-mille-500
    • Product familyWash basin cabinets and basins
    • Product groupWash basin cabinets and basins
    • Date of publishing2025-11-10
    • Edition number1
    • Height (mm)600
    • Width (mm)490
    • Depth (mm)345
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)13
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit