Publish your products
WASH BASIN CABINET NOVAL 600
Polaria

WASH BASIN CABINET NOVAL 600

Noval combines modern design with functionality. It has two soft-close drawers with perforated bottoms for ventilation and easy cleaning. The cabinet is made of nanoceramic-treated, powder-coated steel and available in white or anthracite grey. Matches the Noval porcelain basin; total height 620 mm.

Technical specification
  • Unique ref.polaria-noval-600
  • Product familyWash basin cabinets and basins
  • Product groupWash basin cabinets and basins
  • Date of publishing2025-11-10
  • Edition number1
  • Height (mm)600
  • Width (mm)600
  • Depth (mm)450
Related
  • Material mainPowder coated steel
  • Weight Net (Kg)17
Classification
  • BIMobject CategorySanitary - Bathroom sinks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit