Publish your products
WASH BASIN CABINET STILA 550
WASH BASIN CABINET STILA 550
WASH BASIN CABINET STILA 550
    Polaria

    WASH BASIN CABINET STILA 550

    Stila is a stylish and practical wash basin cabinet made of powder-coated, nanoceramic-treated steel that resists moisture. It has two doors, adjustable leg holes, and comes with drainpipe and pop-up trap. Available in white or anthracite grey, it fits perfectly with the Stila basin of the same width.

    Technical specification
    • Unique ref.polaria-stila-550
    • Product familyWash basin cabinets and basins
    • Product groupWash basin cabinets and basins
    • Date of publishing2025-11-10
    • Edition number1
    • Height (mm)600
    • Width (mm)550
    • Depth (mm)390
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)9
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit