We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Pontex

Unique ref.: Aerated_flooring_accessory_Cupolex_Pontex
Brand: Pontarolo Engineering
Product family: aerated flooring
Product group: Cupolex
Date of publishing: 2017-09-25
Edition number: 1
Type: Object (single object)
Download (5)
PONTEX is recycled polypropylene element that, combined with CUPOLEX® of Pontarolo Engineering can be used to create beams so that aerated floors become self-bearing. If the soil is unsuitable to hold the slab load design, Pontex is introduced to the slab design which in turn will create a one directional or a two directional structural slab that can be partially or fully supported by a beam/pile foundation or foundation walls.

Recycled polypropylene element that can be used exclusively in combination with CUPOLEX® system heights H26 1A and H45 of Pontarolo Engineering spa, to cast beams when the soil characteristics are not good, permitting the formation of self-bearing slabs. Building the aerated floor including the upper concrete slab by placing, on a prepared plane surface, the CUPOLEX® plastic elements of Pontarolo Engineering SpA from San Vito al Tagliamento, Italy, with dimension of 56x56 cm and height of H26 1A or H45 with curved dome shape having a central cone with vertices down. These elements, mutually connected, will be able to receive a concrete cast of class C (various RCK), the concrete geometry formed presents a matrix of small pillars, with a distance of 56, sustaining the slab. The resulting hollow space underneath will be suitable for ventilation and/or pipe passage or other.


Material main: PE/PP
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Flooring - Flooring Systems
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L531
Uniclass 1.4 Description: Preformed flooring systems
Uniclass 2.0 Code: SS-15-05-15
Uniclass 2.0 Description: Concrete Foundation Systems
Uniclass 2015 Code: TE_10_10
Uniclass 2015 Description: Wall and floor formwork systems
NBS Reference Code: 15-05-15
NBS Reference Description: Concrete Foundation Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-13 31 17
OmniClass Title: Concrete Formwork
CSI UniFormat II Code: A1030
CSI UniFormat II Title: Slab on Grade

BIMobject SEEK Properties

Flooring - Systems

Name Value
Constituent Materials PE/PP
Intended Function Areated Flooring
Length 560 mm
Thickness 260 ; 450 mm
Width 220 ; 350 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 560 mm

BIMobject®