Publish your products
Roll paper holder - F17AGN04

Roll paper holder - F17AGN04

Roll paper holder - F17AGN04
Specification
  • Roll paper holder - F17AGN04
Technical specification
  • Unique ref.F17AGN04
  • Product familySafe bathroom
  • Product groupBathroom accessories
  • TypeObject (single object)
  • Date of publishing2020-07-15
  • Edition number1
  • Height (mm)121
  • Width (mm)150
  • Depth (mm)35
Related
  • Material mainPolyamide
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)0.15
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

Europe North America Asia Africa South America Oceania
Åland Islands
Antigua and Barbuda
Armenia
Algeria
Argentina
American Samoa
Andorra
Aruba
Azerbaijan
Angola
Bolivia
Australia
Austria
Barbados
Bangladesh
Benin
Brazil
Cook Islands
Belarus
Belize
Bhutan
Botswana
Chile
Federated States of Micronesia
Belgium
Bermuda
British Indian Ocean Territory
Burkina Faso
Colombia
Fiji
Bosnia and Herzegovina
British Virgin Islands
Brunei
Burundi
Ecuador
French Polynesia
Bulgaria
Canada
Cambodia
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Croatia
Caribbean Netherlands
China
Cape Verde
French Guiana
Kiribati
Cyprus
Cayman Islands
Christmas Island
Central African Republic
Guyana
Marshall Islands
Czech Republic
Collectivity of Saint Martin
Cocos (Keeling) Islands
Chad
Paraguay
Nauru
Denmark
Costa Rica
Georgia
Comoros
Peru
New Caledonia
Estonia
Cuba
Hong Kong
Côte d'Ivoire
Suriname
New Zealand
Faroe Islands
Curaçao
India
Democratic Republic of the Congo
Uruguay
Niue
Finland
Dominica
Indonesia
Djibouti
Venezuela
Norfolk Island
France
Dominican Republic
Japan
Equatorial Guinea
Northern Mariana Islands
Germany
El Salvador
Kazakhstan
Eritrea
Palau
Gibraltar
Greenland
Kyrgyzstan
Eswatini
Papua New Guinea
Greece
Grenada
Laos
Ethiopia
Pitcairn Islands
Guernsey
Guadeloupe
Macau
Gabon
Samoa
Hungary
Guatemala
Malaysia
Ghana
Solomon Islands
Iceland
Haiti
Maldives
Guinea
Timor-Leste
Ireland
Honduras
Mongolia
Guinea-Bissau
Tokelau
Isle of Man
Jamaica
Myanmar (Burma)
Kenya
Tonga
Italy
Martinique
Nepal
Lesotho
Tuvalu
Jersey
Mexico
North Korea
Liberia
United States Minor Outlying Islands
Latvia
Montserrat
Pakistan
Libya
Vanuatu
Liechtenstein
Nicaragua
Philippines
Madagascar
Wallis and Futuna
Lithuania
Panama
Singapore
Malawi
Luxembourg
Puerto Rico
South Korea
Mali
Malta
Saint Kitts and Nevis
Sri Lanka
Mauritania
Moldova
Saint Lucia
Taiwan
Mauritius
Monaco
Saint Pierre and Miquelon
Tajikistan
Mayotte
Montenegro
Saint Vincent and the Grenadines
Thailand
Morocco
Netherlands
Saint-Barthélemy
Turkmenistan
Mozambique
North Macedonia
Sint Maarten
Uzbekistan
Namibia
Norway
The Bahamas
Vietnam
Niger
Poland
Trinidad and Tobago
Nigeria
Portugal
Turks and Caicos Islands
Republic of the Congo
Romania
U.S. Virgin Islands
Reunion
Russia
United States
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit