Publish your products
Grab bar Contractor 18'' (center on center) - G25JAS03

Grab bar Contractor 18'' (center on center) - G25JAS03

18" on center non-slip grab bar available in 5 fabulous colors: Black (D1), Gray (D2), White (W1), Ivory (I1, Biscuit (I2) - G25JAS03
Specification
  • Straight grab bar made of seamless zinc-plated steel pipe, coated with antimicrobial, biocompatible and warm-to-the-touch vinyl

    Grab bar Contractor 18'' (center on center)

    INDUSTRY STANDARD MEASUREMENT (CENTER ON CENTER)

    Code Dimensions Width, Height, Depth (inch) Net Weight (lbs) Load capacity (lbs)  

    G25JAS03 18x2 3/4x3 3/16 2.5 449.7 

    OUTSIDE MEASUREMENT (END ON END)

    Code Dimensions Width, Height, Depth (inch) Net Weight (lbs) Load capacity (lbs) 

    G25JAS03 21 3/16x2 3/4x3 3/16 2.5 449.7 

Technical specification
  • Unique ref.G25JAS03
  • Product familySafe bathroom
  • Product groupGrab bars
  • TypeObject (single object)
  • Date of publishing2018-11-29
  • Edition number1
  • Height (inches)2.75
  • Width (inches)18
  • Depth (inches)3.18
Related
  • Material mainSteel
  • Material secondaryVinyl
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)2.5
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit