Publish your products
Mitigeur Thermostatique Douche Mural Easytherm- D0444AA/ Porcher
Mitigeur Thermostatique Douche Mural Easytherm- D0444AA/ Porcher
    Porcher

    Mitigeur Thermostatique Douche Mural Easytherm- D0444AA/ Porcher

    Mitigeur Thermostatique Douche Mural Easytherm- D0444AA/ Porcher
    Technical specification
    • Unique ref.D0444
    • Product familyEASYTHERM
    • Product groupShower Mixer
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)70
    • Width (mm)306
    • Depth (mm)108
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit