Publish your products
CeraPlus Safe SQ - Thermostatic mixer
CeraPlus Safe SQ - Thermostatic mixer
    Porcher

    CeraPlus Safe SQ - Thermostatic mixer

    CeraPlus Safe SQ Thermostatic mixer

    single control - Handle 120 mm

    Height under aerator 101 mm

    Projection 110 mm

    Specification
    • CeraPlus Safe SQ - Thermostatic mixer

    Technical specification
    • Unique ref.D0566
    • Product familyCeraPlus Safe SQ
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)185
    • Width (mm)380
    • Depth (mm)72
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)1.94
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06
    • Uniclass 2015 DescriptionBathing fittings
    • OmniClass Number23-19 25 13 21 17
    • OmniClass TitleFittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit