Publish your products
Aqua S1 Ens Barre Dche 60 1J Chr
Aqua S1 Ens Barre Dche 60 1J Chr
    Porcher

    Aqua S1 Ens Barre Dche 60 1J Chr

    Aqua S1 Ens Barre Dche 60 1J Chr
    Technical specification
    • Unique ref.D6039
    • Product familyAQUA
    • Product groupShower
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)613
    • Width (mm)139
    • Depth (mm)70
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)1.145
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit