Publish your products
OLEAS M2 FLUSH PLATE DUAL
OLEAS M2 FLUSH PLATE DUAL
OLEAS M2 FLUSH PLATE DUAL
    Porcher

    OLEAS M2 FLUSH PLATE DUAL

    Oleas, control plate, double flow, mechanical
    Specification
    • Oleas, control plate, double flow, mechanical - available in two different finishes Chrome and White
    Technical specification
    • Unique ref.P0117
    • Product familyOLEAS
    • Product groupFlush Plate
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)57
    • Width (mm)189
    • Depth (mm)265
    Related
    • Material mainMetal
    • Weight Net (Kg)0.33
    Classification
    • BIMobject CategorySanitary - Sanitary
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • OmniClass Number23-39 37 15 13
    • OmniClass TitleFlushing Gates

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit