Publish your products
CIRCULAIRE -Foot for height 50 cm
Porcher

CIRCULAIRE -Foot for height 50 cm

Foot for height 50 cm - Weight: 19 kg
Specification
  • CIRCULAIRE -Foot for height 50 cm
Technical specification
  • Unique ref.P2002
  • Product familyCIRCULAIRE
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (mm)530
  • Width (mm)530
  • Depth (mm)190
Links
Related
  • Material mainCeramics
  • Weight Net (Kg)17.5
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit