Publish your products
ULYSSE - "Ready-to-install" WC pack with flap
ULYSSE - "Ready-to-install" WC pack with flap
    Porcher

    ULYSSE - "Ready-to-install" WC pack with flap

    "Ready to install" WC pack with flap - Overall dimensions: 65 x 40 cm Weight: 30.3 kg
    Specification
    • ULYSSE - "Ready-to-install" WC pack with flap
    Technical specification
    • Unique ref.P9404
    • Product familyULYSSE
    • Product groupToilet Cisterns
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (mm)690
    • Width (mm)770
    • Depth (mm)420
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)28.58
    Classification
    • BIMobject CategorySanitary - Toilet Cisterns
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 DescriptionWC cisterns
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit