Publish your products
AXIF PLUS - Urinal separation 13 x 32 x 67,5 cm
AXIF PLUS - Urinal separation 13 x 32 x 67,5 cm
    Porcher

    AXIF PLUS - Urinal separation 13 x 32 x 67,5 cm

    Urinal separation 13 x 32 x 67,5 cm - Weight: 10 kg
    Specification
    • AXIF PLUS - Urinal separation 13 x 32 x 67,5 cm
    Technical specification
    • Unique ref.P9896
    • Product familyAXIF PLUS
    • Product groupUrinals
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (mm)400
    • Width (mm)660
    • Depth (mm)320
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)10
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • UNSPSC nameUrinals
    • UNSPSC code30181506
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 DescriptionWall-hung urinals
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit