Publish your products
CONTOUR 21 - Covers
Porcher

CONTOUR 21 - Covers

Joint Cover - Intermediate Wash Basin for battery installation WITHOUT backsplash
Specification
  • CONTOUR 21 - Covers
Technical specification
  • Unique ref.S3277
  • Product familyCONTOUR 21
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (mm)360
  • Width (mm)510
  • Depth (mm)340
Links
Related
  • Material mainCeramics
  • Weight Net (Kg)2.32
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit