Publish your products
DIVA-L CLEAN 1-leaf G25 single
DIVA-L CLEAN 1-leaf G25 single
DIVA-L CLEAN 1-leaf G25 single
DIVA-L CLEAN 1-leaf G25 single
DIVA-L CLEAN 1-leaf G25 single
    Portalp

    DIVA-L CLEAN 1-leaf G25 single

    The DIVA L CLEAN door is designed to meet the requirements of the healthcare sector and industries where hygiene, cleanliness, and safety are paramount. It is particularly suitable for sensitive areas such as recovery rooms, analysis laboratories, and transfer zones with enhanced sanitary surveillance.

    This sliding door model is available in various finishes: glazed, semi-glazed, or solid with an HPL laminate or lacquered sheet covering. A lacquered aluminum frame with smooth shapes incorporates specific seals to control the leakage rate.

    The sliding leaves move in a smooth and silent motion, thanks to the careful design of the mechanism and the sliding paths of the leaves.

    The door is equipped with a high-performance operator that manages all door parameters, safety features, and peripheral control systems. It ensures smooth movement of the leaves up to 1 x 120 kg or 2 x 120 kg.

    The door's performance has been tested by certified testing laboratories and meets air tightness standards according to NF EN 1026.

    Specification
    • Supply and installation of a controlled leak automatic door type DIVA L CLEAN RS 1-leaf glazed

      The header containing the mechanism is made of extruded aluminum. The smooth and rounded shapes of the cover prevent dust deposits and facilitate cleaning and decontamination. An upper cover, equipped with a seal at the bottom and a cladding profile at the top, ensures perfect protection against projections.
      - Mechanism dimensions: 110 x 280 mm
      - Hinged cover with upward opening to facilitate access to the mechanism
      - 2 rolling carriages per door leaf, equipped with anti-hinging rollers and adjustable suspensions

      The operator is equipped with :
      - switch-mode power supply 110V-230V operating at 50-60 Hz with low power consumption adapted to all networks.
      - brushless motor 90 W for precise control guarantees smooth leaf glide and reduces noise
      - a logic block that manages the operation of the door, communicates with all the peripherals, and provides continuous diagnosis of the door's operation
      - CAN bus technology for connection of peripherals and to reduce interferences

      Each sliding leaf is composed of an aluminum frame:
      - 25 mm profile capable of accommodating glass up to 10 mm thick
      - 10 mm laminated glass
      - Leaves assembled with non-siliconed overlapping joints allowing quick glass replacement in case of breakage
      - Sealing ensured by rubber seals forming an effective barrier against air
      - Vertical frame uprights equipped with large peelable rubber seals at the rear to adjust air flow
      - Jambs equipped with sealing joints ensuring leaf sealing in the closed position
      - Floor guide accompanying the movement of the frame and bringing the leaf into contact with the jamb seal for perfect sealing
      - 8 mm anti-pinch lateral gaps between two sliding planes comply with EN16005 standards
      - Customized finish available in RAL palette or anodized finish
      Passage: Width _ mm x Height _ mm
      Maximum leaf weight: 1 x 120 kg

      The door can be equipped with safety devices to ensure users and building protections:
      - security on passage with inside/outside movement and presence sensors with dual technology (hyperfrequency and moditored infrared curtain)
      - security on opening with infrared curtains
      - battery backup 12 V in case of power failure

      Various control systems can complement the installation to facilitate operation or in/out access controls:
      - Contactless switches
      - Elbow-operated control button
      - Foot-operated control button
      - Naviblu console with digital display, wall-mounted or on the cover
      - Additional input/output boards enable the management of access control systems
      - Manual lifting handle associated with the Easy Coming function

      Compliance with European standards:
      - EN 60335-1/2-103 Electrical safety
      - CE Directive 2004/108/EC, Low Voltage Electrical Safety: Directive 2006/95/EC
      - Machinery: Directive 2006/42/EC
      - EMC EN 61000-6-2/3
      - EN16005
      - NF EN1026

    Technical specification
    • Unique ref.DLCLEAN-RS-CS-G25
    • Product familyHospital automatic doors
    • Product groupControlled leakage flow doors
    • TypeObject (single object)
    • Date of publishing2024-02-20
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Automatic doors

    Region availability

    Asia South America Europe Africa North America
    India
    Argentina
    Austria
    Algeria
    Canada
    United Arab Emirates
    Bolivia
    Belgium
    Benin
    Guadeloupe
    Chile
    Czech Republic
    Côte d'Ivoire
    Guatemala
    Colombia
    Denmark
    Egypt
    Martinique
    Ecuador
    Estonia
    Madagascar
    Mexico
    French Guiana
    Finland
    Mayotte
    United States
    Guyana
    France
    Morocco
    Paraguay
    Germany
    Reunion
    Peru
    Greece
    Tunisia
    Uruguay
    Hungary
    Venezuela
    Iceland
    Ireland
    Italy
    Latvia
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit