Publish your products
Roller shutter XT-10
Roller shutter XT-10
Roller shutter XT-10
    Portalum

    Roller shutter XT-10

    4.3 out of 5 stars4.3(28 reviews)
    Roller shutter model XT-10, made of extruded aluminum alloy 6063-T5 high strength brand PORTALUM. Security standard for doors UNE EN 13.241-1: 2004 and CE certificate. Formed by straight design profiles and mono wall geometry. The roller shutter is complemented by lateral nylon plugs that prevent movement between the slats and possible operating noise, a reinforced lower double-walled base with rubber gasket to ensure tightness as well as to ensure the best fit to the floor and guides Aluminum sides with anti-friction polyamide weathershorts that prevent friction and wear of the slats. The model XT-10 offers a great versatility of finishes allowing depending on the type of installation, the choice in versions of blind roller shutter, perforated with and without methacrylate, micro-perforated and mixed that will be able to satisfy all aesthetic demands.
    Specification
    • • Profiles of extruded aluminum with high resistance alloy 6063 T5 (Aluminum, Magnesium, Silicon, Titanium) straight of 100 x 15.4 mm with a general thickness of 2 mm and lower base with reinforced double wall of 120 x 15.4 mm, with lateral nylon plugs and lower bearings. • Different types of guide according to installation, GO-65 for recessed installation, GS-100 NEW for overlapping or surface installation and ALOJA-GUIAS for self-supporting installation. • Versions of blind, perforated, microperforated and mixed, with or without methacrylate. Finishes: anodized and RAL or WOOD lacquered, with QUALANOD and QUALICOAT European quality seals. • Optional Extrubox, made of high strength extruded aluminum alloy 6063 T5, in the same finish as the rest of the shutter, with records for maintenance operations. • UNE-EN 13.241-1: 2004 "Puertas industriales, comerciales, de garaje y portones". Directica de Productos de la construcción 889/106/CEE. Directiva de máquinas 98/37/CEE. Directiva de Compatibilidad Electromagnética 89/336 CEE • Class 2 wind resistance (98 km / h) • Automatisms according to motorization, single-phase and three-phase boxes with low voltage operation elements in 12 V. Automatic operation or deadman. EC
    Technical specification
    • Unique ref.XT-10
    • Product familyDoors
    • Product groupShutters
    • TypeObject (single object)
    • Date of publishing2012-09-26
    • Edition number1
    • Height (mm)4000
    • Width (mm)4500
    • Depth (mm)450
    Related
    • Material mainAluminum
    • Material secondaryNylon
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)250
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationDoor
    • UNSPSC nameShutters
    • UNSPSC code30151801
    • Uniclass 2015 CodePr_30_59_84_73
    • Uniclass 2015 DescriptionRoller shutters
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 13 25 11
    • OmniClass TitleRoller Shutter Overhead Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit