Publish your products
Salzburg Round Planter Pot
Salzburg Round Planter Pot
Salzburg Round Planter Pot

    Salzburg Round Planter Pot

    4.3 out of 5 stars4.3(7 reviews)

    Timeless, classic, and elegant, our Salzburg Round Planter Pot adds versatile style to indoor and outdoor spaces. It is a traditional wide-mouthed shape with an unexpected taper at the base. You can group several for a high impact arrangement or line up for clean definition. 

    The Salzburg Round Planter Box is so versatile and timeless, it evolves right along with your design. No matter what décor you choose, the Salzburg can find its home. It is particularly useful for framing doors, fireplaces, or lining long walkways. 

    A clean, classic wide-mouthed planter with a slight taper at the base, the Salzburg Round Planter Pot complements traditional and modern spaces. Available in a wide selection of hand-painted colors to customize to your area. Choose a pop of bright color like cobalt blue or attention-grabbing red to add modern flair to a tabletop or patio, or group several planters together in low-key neutrals for an understated, restful look and let your plantings take center stage.

    Wider than it is tall, our large Salzburg Round Planter’s substantial size makes a statement in residential settings, but can also hold its own on a restaurant patio or hotel lobby. It wouldn’t be strange to find this planter sitting outside a contemporary restaurant in the big city or beautiful little town. Available in a selection of hand-painted finishes, from bright hues to subdued neutrals, the Salzburg complements both traditional and contemporary décor. 

    Why Buy The Salzburg Round Planter Pot?

    The Salzburg Round Planter Pot benefits from a smooth shape and minimalist design. Best suited to a contemporary or modern space. All our fiberglass planters are weather-resistant with an easy-clean finish and super-durable build. Fiberglass is a material worth the investment and will stay looking great for years to come with minimal maintenance.

    The Salzburg is typically used inside the home to enhance doors, entranceways, fireplaces, or floor to ceiling windows. When filled with a tall green plant with a long stem, such as a Fiddle-leaf fig or Dracaena Fragrans, it looks simply stunning.

    The Salzburg attracts attention for all the right reasons and is best at home in a minimalist and contemporary setting. It can adapt and evolve with your design scheme as it changes.

    Specification
    • Availability: In-stock planters typically ship in five to seven business days. This range may be adjusted during peak seasons. 

      Drainage: Optional. Drainage holes are recommended for outdoor installations.

      Material: Fiberglass

      Finish: Choose from over 32 UV-resistant and durable textured finishes to fit your design. Colors and textures depicted on your screen may vary from in-hand appearance. Please order a free sample from our color swatches to ensure true color accuracy.

      Dimensions & Weights

      69105.15 – 16″D x 12″H – 13.5″D Opening – 6 lbs

      69105.19 – 20″D x 15″H – 16.5″D Opening – 9 lbs

    Technical specification
    • Unique ref.69105-salzburg-round-planter-pot
    • Product familyPlanters
    • Product groupRound
    • TypeObject (single object)
    • Date of publishing2021-05-18
    • Edition number1
    Related
    • Material mainFiberglass
    • Designed inUnited States
    • Manufactured inVietnam
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_45_63_63
    • Uniclass 2015 DescriptionPlant containers
    • CSI MasterFormat 2014 Code32 94 33
    • CSI MasterFormat 2014 TitlePlanters
    • OmniClass Number23-11 27 13 17
    • OmniClass TitlePlanters
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Canada
    United States

    Similar products

    4.0 out of 5 stars 4.0 (57)
    3.7 out of 5 stars 3.7 (42)
    4.2 out of 5 stars 4.2 (28)
    3.8 out of 5 stars 3.8 (28)
    4.3 out of 5 stars 4.3 (27)