Selecting the location and language will prioritise localised information. Continue
Lisbon Round Plant Pot

Lisbon Round Plant Pot

With clean lines and an elegant tapered base, our Lisbon planter brings understated style to your space.

  • Frame doorways and divide open spaces with this sleek vase-style planter.
  • A classic yet simple shape complements traditional and contemporary designs.
  • Available in 20 hand-painted finishes to suit your decor.

With a softly rounded shape that can read as both sophisticated and casual, the versatile Lisbon fiberglass planter is tailored to complement a variety of design schemes. Line up several Lisbon planters of the same color for a defined, uniform effect, or group Lisbon planters in varying heights and colors for an eclectic, bold statement.

Durable construction and an easy-care hand-painted finish make our round Lisbon fiberglass planter is an excellent choice for patios, decks and other outdoor areas, or can add simple style to lobbies and living spaces.

With its sophisticated design and practical size, our 25″ Lisbon vase planter adapts well to indoor and outdoor use. Our medium-sized Lisbon planter stands 32″ tall and has a diameter of 18″ for a rounded, refined look that suits both larger and smaller spaces. The smooth curves of our Lisbon in a 36″ height that holds up to larger spaces and taller plants that need extra support while they grow.

Specification
  • Drainage: Optional.  Choose when you order

    Material: Fiberglass

    Finish: Choose from our professionally painted U.V. resistant finishes  

    Dimensions & Weights

    69121.14 – 14″D x 25″H – 11.5″D Opening – 4.5 lb

    69121.18 – 18″D x 32″H – 15.25″D Opening – 7.5 lb

    69121.24 – 24″D x 36″H – 21″D Opening – 11.5 lb

Technical specification
  • Unique ref.69121-lisbon-round-plant-pot
  • Collection setPlanters
  • CollectionRound
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFiberglass
  • Designed inUnited States
  • Manufactured inVietnam
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitlePlanters
  • OmniClass TitlePlanters
  • OmniClass Number23-11 27 13 17
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Canada
United States