Set your location and language to prioritise localised information. Continue
Bara Jar Tall Classic Vase Planter

Bara Jar Tall Classic Vase Planter

Our Bara Jar planter is one of our most versatile. While its shape is traditional, the simplicity of its lines fit in well with modern décor. The unique shape of the Bara Jar planter by Jay Scotts allows it to complement a variety of design schemes, including traditional, transitional, modern and minimalist.

The 31″ tall version of our Bara Jar works well as a frame on either end of a low-profile sofa or lining a patio or walkway to define the space. Standing at over three feet tall, our large Bara Jar commands attention but complements décor from classic to contemporary.

Our popular and unique tapered Bara Jar planter updates the shape of a vintage earthenware pot with an updated, flowing profile and sturdy, durable fiberglass construction. Use this tall planter to add a sense of graceful movement to a more geometric, contemporary design, or bring modern simplicity to traditional décor. Tall enough to hold its own framing a door or large piece of furniture, or use several to divide walkways from living areas in an outdoor space.

The smooth tapered shape of our tall Bara Jar vase-style planter adds sleek elegance in an eye-catching size.

  • A rounded and tapered shape that adds elegance and warmth to your surroundings
  • One of our most versatile planters, the Bara Jar complements traditional and contemporary decor
  • Adds graceful movement to minimalist and modern design schemes
Specification
  • Drainage: Optional.  Choose if you want drainage holes

    Material: Fiberglass

    Finish: Finished in U.V. resistant finishes by our dedicated planter finishing team

    Dimensions & Weight

    69155.20 – 20″D x 31″H – 11″D Opening – 13 lb

    69155.24 – 24″D x 37″H – 14″D Opening – 18 lb

Technical specification
  • Unique ref.69155-bara-jar-tall-classic-vase-planter
  • Collection setPlanters
  • CollectionRound
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFiberglass
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitlePlanters
  • OmniClass TitlePlanters
  • OmniClass Number23-11 27 13 17
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Canada
United States