Publish your products
Tegel Tapered Round Planter Pot

Tegel Tapered Round Planter Pot

A graceful take on a classic silhouette, this lightweight planter suits both traditional and modern design plans with ease. With its simple, clean lines, our Tegel tapered round planter pot suits residential and commercial spaces while adding a touch of beauty to any location.

  • Sleek and classic look complements a variety of style aesthetics
  • High-quality fiberglass construction is durable enough to withstand the elements
  • A tall, tapered shape adds instant elegance and interest to small spaces

Offering a dramatic yet tasteful design, the Tegel tapered round planter pot brings elegance to any space while allowing you to add a touch of greenery. Perfect for placing in the corner of a room, next to a sofa, or next to a doorway in the foyer, this pot is a stylish addition you are sure to love. Since it is made with durable fiberglass and hand-painted finish in your choice of color, it can also be placed outside without worry. Add this planter pot to a patio, walkway, or flanking a doorway outside for a classy display of décor. Choose from multiple sizes and colors to get the right outcome for the dimensions of the space and your unique preferences. Order today and add this pleasing style to your space for a fresh breath of style.

Specification
  • Drainage: Optional.  Choose when you order

    Material: Fiberglass

    Finish: Choose from our professionally painted U.V. resistant finishes

    Dimensions & Weights

    69185.18 – 18″D x 26″H – 15.75″D Opening – 12.5 lb

    69185.22 – 22″D x 30″H – 19.5″D Opening – 18 lb

Technical specification
  • Unique ref.69185-tegel-tapered-round-planter-pot
  • Product familyPlanters
  • Product groupRound
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFiberglass
  • Designed inUnited States
  • Manufactured inVietnam
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitlePlanters
  • OmniClass Number23-11 27 13 17
  • OmniClass TitlePlanters
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Canada
United States

Similar products

4.0 out of 5 stars 4.0 (56)
3.8 out of 5 stars 3.8 (40)
4.2 out of 5 stars 4.2 (28)
3.8 out of 5 stars 3.8 (28)
4.3 out of 5 stars 4.3 (27)